Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

Vendido por:
  • Keysight - Tempo estimado de entrega 5 Semanas

Configuração Típica  

Configuração Típica

M9168C PXI-h Programmable Attenuator Module, DC-26.5 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Guaranteed 0.03 dB insertion loss repeatability through the operating life of up to 5 million cycles
  • Broad attenuation range of 0 to 101 dB, with 1 dB step
  • High attenuation accuracy and flatness of +0.4 dB at 26.5 GHz

Descrição

The M9168C is a programmable step attenuator module based on PXI hybrid platform. The M9168C operates from DC to 26.5 GHz with a guaranteed 0.03 dB insertion loss repeatability for each section throughout the 5 million cycles operating life. Superior attenuation accuracy across a wide operating temperature range ensures precise measurements.

M9168C is a signal conditioning module that enhances the measurement accuracy and flexibility of PXI based RF and microwave test systems.

Applications

  • RF signal path attenuation simulation
  • Engineering verification
  • RF receiver sensitivity test
  • Adjacent channel interference

Functionality

  • Accurate control of RF power levels

Unmatched RF performance

  • Guaranteed 0.03 dB insertion loss repeatability throughout the operating life of up to 5 million cycles per section
  • Broad attenuation range of 0 to 101 dB with 1 dB, 5 dB and 10 dB step
  • High attenuation accuracy with flatness of ±0.4 dB at 26.5 GHz