Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • DC, CV and RF extraction for PSP v103.1 with methods for modeling high-frequency effects for MOS/CMOS
  • Robust, direct extraction procedures used to find best initial values for optimizers thereby removing the need for excessive optimization and tuning steps
  • Flexible, customizable extraction flow
  • Windows-style data visualization, optimization and tuning
  • Shared user interface environment with extraction package products available for other industry standard models including BSIM3, BSIM4, BSIMSOI4, HiSIM2 and HiSIM_HV. The common measurement module enables you to use measurements to extract any of these models

Descrição

IC-CAP PSP Model Extraction PackageThe W8550EP IC-CAP PSP Model Extraction Package provides complete measurement and extraction procedures for DC, CV and RF model parameters. The intuitive, Windows-style user interface enables engineers to quickly produce an accurate model.

PSP, a CMC industry standard model advanced surface potential model, was jointly developed by Arizona State University and NXP Semiconductors. Earlier compact models, such as the BSIM4, were primarily developed for digital circuits and have limitations when used for analog and RF applications at smaller technology nodes. The PSP model calculates the device’s surface potential, enabling a more accurate description of the deep sub-micron physical phenomena and resulting in a more accurate description of the internal currents and charges. For more information about the PSP model, please reference their website .

CMOS Extraction Packages