Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Produto e Serviços
- ...
- Accessories
- Cables, Cable Assemblies, and Leads
- E1739A Sensor Cable, 5 Meter
O que você está procurando?
E1739A Sensor Cable, 5 Meter
The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
HIGHLIGHTS
The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor. The connectors at either end of a sensor cable are identical. It is part of the 5530 Laser Calibration System.
Other cable lengths available: E1739B 10-meter (33 feet), E1739C 15-meter (49 feet) and E1739D 25-meter (82 feet).
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster