Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

M9036A PXIe Embedded Controller: Dual Core, 4GB RAM, 160 SSD, 4 GB/s

  • M9036A-CD1 Software and Product Information on CD
  • M9036A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9036A-M08 Memory, 8GB
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

M9036A-M04 Memory, 4GB Standard
M9036A-M08 Memory, 8GB
M9036A-W16 Windows 10 IoT Enterprise LTSB (64-bit)
M9036A-WE3 Windows Embedded Standard 7 (32 bit)
M9036A-WE6 Windows Embedded Standard 7 (64 bit)
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
Y1206A
USB Keyboard and Optical Mouse 

USB Keyboard and Optical Mouse

Y1206A
The Y1206A includes both a USB keyboard and USB mouse. The mouse has an optical pickup. The Keyboard and mouse is intended to be used with PXIe and AXIe Embedded Controllers
Y1207B Spare SSD with WES 7/32 bit/160GB (M9036A)
Y1208B Spare SSD with WES 7/64 bit/160GB (M9036A)
Y1208C Spare SSD Win 10/64 bit/240GB (M9036A)

Contate a Keysight para saber os preços dos opcionais.

R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Tecnologias e Mercados Relacionados