Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

1CM002A Rackmount Flange Kit 88.1mm H (2U) - Two Flange Brackets; 1.75 Inch Hole Spacing

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Rackmounting hardware designed to securely integrate Keysight products into EIA-RETMA standard 19-inch (487 mm) rack enclosures.

  • Factory-designed to specifically fit Keysight instrument frames and chassis hardware
  • Versions available to mount full-rack instruments as well as half-rack and narrower Keysight products
  • All required mounting hardware included under a single order number
  • Cross-reference maps existing product accessory options to corresponding new rackmount accessory products

Ordering a rackmount accessory was never easier. New rackmount products covering over 350 Keysight products are easy to identify and quickly delivered through distributors or direct sales.

  • Designed to specifically mate with Keysight product frames, there are no significant competitors for these accessories
  • Hardware accessories targeted for customers wishing to mount Keysight products into rack enclosures
  • Supports customers reconfiguring their use of Keysight instruments from bench top to rackmounted
     

Descrição

Rackmount flange kit 88.1mm H (2U) - two flange brackets; 1.75 inch hole spacing. This product can serve as a direct replacement for part 5062-3974. This product includes 2 flanges, metric fasteners, mounting screws.

Flanges secure the instrument to the front mounting column of the rack. These flanges do not have a notch for handles, and therefore cannot be used for instruments that have handles.

All Keysight flange kits attach to the instrument using pre-existing holes in the instrument case.

Instrument rackmount kits alone are not designed to support the full weight of most instruments and may deform or break. Rails and slides are available to support the rear of the instrument.