Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Software: Test Exec SL 7.0 & TS-5000 System Software with over 400 built-in automotive test libraries
  • Signal switching: Up to 256 x 4 matrix
  • Load switching: Up to 32-channel x 30A and 64-channel x 7.5 A and 192-channel x 2 A
  • Power sources: Up to 3500 W modular power supply
  • Measurement: 6.5 Digit DMM, 2-ch 350 MHz Counter, 2/4-ch 20 MSa/s Digitizer, 32-channel high voltage data acquisition module
  • Stimulus: 2-ch 20-Bit ARB, 8/16-ch 16-Bit digital/analog converter (DAC), isolated 100V, 200 mA voltage/current (V/I) source

Descrição

The TS-8900 is a PXI-based, off-the-shelf functional test platform for medium to high pin count automotive electronic control unit (ECU) manufacturing that provides customers with a higher throughput and improved coverage solution compared to current generation test systems while maintaining global deployment. 

This solution provides customers with a global standard platform and support that has a 20% higher throughput test and coverage compared to the existing Keysight TS-5000 series functional test systems. This is accomplished via a combination of 32-channel high voltage acquisition modules, large Voltage-current range V/I source and a high voltage 8/16 channel DAC enabling parallel test methodologies and built-in 400 automotive applications-tuned libraries for faster deployment. 

Get latest tips and information from the Keysight Automotive Functional Test Forum. 

Tecnologias e Mercados Relacionados