Highlights

An Integrated Instrument for Accurate and Versatile Testing

The Keysight 81160A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality in a cost-effective package, with pulse frequency up to 120 MHz and sine frequency up to 240 MHz, consider the Keysight 81150A.)

  • Pulse generator guarantees reproducible tests with precise signals and unbeatable timing stability
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to your device requirements
  • Arbitrary bit-shaped pattern generator (optional) allows ideal and distorted pattern up to 330 Mbit/s

Engineered For The Best Signal Generation

Keysight 81160A stresses your device limits for a vast spectrum of applications, including digital and mixed-signal device test, radar distance test, and sensor simulation.

  • Accurate signals test your device and not your signal source
  • Versatile waveform and noise generation to meet your stress test challenges today and tomorrow
  • Plug-and-play solution with everything integrated into one instrument to minimize cabling, space, and test time
81160A Pulse Function Arbitrary Noise Generator Keysight Agilent

Principais especificações

Number of Outputs
2, differential
Key Attributes
Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540
Amplitude
50 mV to 5 Vpp
Data Capabilities
Sim
Frequency Range
500 MHz
Signal Type
N/A
Number of Outputs
Key Attributes
Amplitude
Data Capabilities
Frequency Range
Signal Type
2, differential
Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540
50 mV to 5 Vpp
Sim
500 MHz
N/A
Visualizar mais
Amplitude:
50 mV to 5 Vpp
Data Capabilities:
Sim
Frequency Range:
500 MHz
Key Attributes:
Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540
Frequência máxima:
500 MHz
Number of Outputs:
2, differential
Signal Type:
N/A

Standard Configurations For 81160A Pulse Function  Arbitrary Noise Generator

Pulse Function Arbitrary Noise Generator 81160A 81150A Keysight

Interested in a 81160A?

Want help or have questions?