Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

81160A 1 or 2 Channel Pulse Function Arbitrary Generator

  • 81160A-001 1 Channel 330MHz Pulse Function Arbitrary Generator
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

81160A-001 1 Channel 330MHz Pulse Function Arbitrary Generator
81160A-002 2 Channel 330MHz Pulse Function Arbitrary Generator
81160A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
81160A-330 License for 330 Mbit/s Pattern Generation
81160A-660 License for 660 Mbit/s Pattern Generation
81160A-DOC Printed Documentation of 81160A
81160A-SCD Standard Calibration Document
81160A-Z54 Z540.3 Calibration Documents
81110A-1CP Rackmount and handle kit
81134A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • 33502A BenchLink Waveform Builder Pro Software 33503A Software BenchLink Waveform Builder Pro 

    33503A Software BenchLink Waveform Builder Pro

    O software BenchLink Waveform Builder Pro elimina a necessidade de programação tediosa, facilitando e acelerando a criação de formas de onda personalizadas.

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Soluções e Produtos Relacionados

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    • 44 GHz (extendable to 500 GHz)
    • High performance: R&D, manufacturing
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • no image available Produtos de geração de pulsos 

    Produtos de geração de pulsos

    Visão geral: geradores de pulsos, geradores de padrões, geradores de dados e ruídos, conversores de tempos de transição. A Keysight tem uma ampla gama de produtos para a geração de pulsos.

  • Arbitrary Waveform Generators 

    Arbitrary Waveform Generators

    Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.

  • no image available N4917B Optical Receiver Stress Test Solution 

    N4917B Optical Receiver Stress Test Solution

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution

  • no image available N4917BSCA Optical Receiver Stress Test Solution 

    N4917BSCA Optical Receiver Stress Test Solution

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution

  • no image available Geradores de funções e formas de ondas arbitrárias 

    Geradores de funções e formas de ondas arbitrárias

    Visão geral: geradores de funções e formas de ondas arbitrárias de 10, 15, 20, 30, 80 e 500 MHz…

  • PCI Express ® 3.0 Receiver Accurate PCI Express® Receiver Characterization 

    Accurate PCI Express® Receiver Characterization

    PCIe, PCI Express, receiver test, receiver characterization, link equalization, BERT, J-BERT, 16G, Gen3, Gen4