Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

E5061B Network Analyzer

  • E5061B-820 Add mouse
  • E5061B-810 Add keyboard
  • E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
  • E5061B-1E5 High stability timebase
  • E5061B-020 Standard Data Storage
  • E5061B-005 Impedance analysis for LF-RF network analyzer
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Impedance analysis capabilities for the E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5, 5 Hz to 0.5 / 1.5 / 3 GHz
  • Plots impedance parameters: IZI, θz , IYI, θy, Cp, Cs, Lp, Ls, Rp, Rs, D, Q, R, X, G, B
  • Compatible with a wide variety of component test fixtures
  • Calibration / compensation capabilities for test fixtures
  • DC biased impedance measurement with the built-in DC bias source
  • Equivalent circuit analysis

Descrição

Combine network analysis and impedance analysis functions in a single instrument

The E5061B Option 005 provides the impedance analysis capabilities for the E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5. This software option enables the analyzer to measure impedance parameters of electronic components such as capacitors, inductors, and resonators.

The convenience of impedance analysis capabilities built into the network analyzer further enhances the analyzer’s versatility as a general-purpose R&D tool. The measurement capabilities including fixture compensation, calibration and equivalent circuit analysis are supported with the software. DC-biased impedance measurements are possible by using the built-in DC bias source equipped with the E5061B Option 3L3/3L4/3L5.
 

Tecnologias e Mercados Relacionados