Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8878A cdma2000® 1xEV Design Library

Status do Produto: Obsoleto
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

CDMA2000 1xEV-DO (1 x EVolution for Data Only) is a new CDMA-based always-on standard optimized for packet data which provides for data rates of up to 2.4 Mbits/s in a 1.25-MHz channel. E8877A CDMA2000 1xEV Design Library is a collection of models and verification setups for physical layer design and verification.

The library is designed to assist communication and RF system designers who are actively involved with 1xEV product generation. Based on TIA IS-2000 standards, the library allows for generation of 1xEV signals and simulation of key measurements. The library includes models to perform forward link output power and code domain power (CDP), as well as waveform quality (Rho), measurements for both forward and reverse links.

E8878A CDMA2000 1xEV Design Library – Product Summary