Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

89601B-105 Dynamic Link to ADS/SystemVue

Status do Produto: Obsoleto
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • As of December 2012, this is offered as a standard capability in the 89600 VSA software, release 16.0 or greater. To add this capability, consider upgrading your VSA software through the 89601BU or 89601BNU update subscription service.
  • Source output data type: timed, frequency, demod errors, complex scalar, float scalar, integer scalar
  • Source output control type: data gap indicator
  • Sink input data type: float, complex, Timed-Baseband, Timed-ComplexEnv
  • Transportable license: resides on your PC/instrument, can be transported to another PC/instrument at any time
  • Also available as a Floating license: shared on a network server to be accessed by multiple users, one at a time

Descrição

The 89600 VSA software is your window into what’s happening inside complex wireless devices. Option 105 enables tight, interactive integration with Advanced Design System (ADS) and SystemVue to analyze simulation results. Analyze computational data produced by an ADS model or link real-world data to a model.

  • Drag the 89600 VSA icon to the desired spot in the schematic to dynamically link the software to any point in the digital model and start making measurements
  • Record measured or computed data from ADS/SystemVue and play it back for further analysis
  • Link real-world signals acquired by the 89600 VSA software to the simulation to provide an actual signal environment for your designs 
  • Create signals with simulation results, output them via a signal generator, and provide a signal source to your prototype hardware 
  • Measure the output of real prototype hardware with the 89600 VSA software to provide a signal source to a simulation
     

This option can be added as a product upgrade.