Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

89601B-B7S WLAN 802.16 OFDM Modulation Analysis

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Signal Analysis

  • Standard supported: IEEE 802.16a-2003 and IEEE 802.16-2004
  • Formats: downlink, uplink; continuous and burst; TDD, FDD, H-FDD
  • All frame lengths, guard intervals, sampling factors
  • Modulation formats (auto-detect): BPSK, QPSK, 16QAM, 64QAM

Measurements

  • IQ parameters: compound constellation, gain imbalance, skew and offset, frequency error
  • RCE: overall, RCE over time (symbol), RCE over frequency, pilot, peak and RMS
  • Burst: RCE, burst power, modulation format, length
  • Other: frequency response, preamble frequency error, raw data bits, CPE

License

  • Transportable license: resides on your PC/instrument, can be transported to another PC/instrument at any time
  • Also available as a Floating license: shared on a network server to be accessed by multiple users, one at a time

Other Features

  • 802.11e OFDMA WiMAX™ Mobile analysis Option B7Y also available
  • Pre-demodulation analysis: time, spectrum, correction, CCDF, PDF 

Descrição

The 89600 VSA software is your window into what’s happening inside complex wireless devices. Option B7S offers comprehensive modulation analysis for IEEE 802.16-2004 OFDM signals. Perform time-selective or frequency-selective measurements simultaneously to decompose a signal and uncover unknown problems.

  • Full suite of time, frequency, and modulation domain analysis tools 
  • Focus analysis all the way down to a subset of the symbols or a single carrier
  • Verify your signal setup using the burst information provided: burst power, modulation format, symbol length, and EVM
  • Adjust carrier pilot tracking to track amplitude, phase, or timing, and identify hidden errors that lower design margins

This option can be added as a product upgrade.

"WiMAX" is a trademark of the WiMAX forum.

Tecnologias e Mercados Relacionados