Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U3035P Distribution Networks for PSG Signal Generators

Vendido por:
  • Keysight - Tempo estimado de entrega 15 Semanas

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
U3035P-16A
Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference 

Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference

U3035P-16A
  • Enables 16 PSGs to operate in phase locked, coherent mode at a common frequency
  • 10 MHz frequency reference distribution 
  • Input/output frequency range: 250 kHz to 250 MHz
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles
U3035P-1CN 3.5 Front Handle Kit
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles
U3035P-2CN 7.0 Front Handle Kit
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles
U3035P-501 RF Cable - 1 meter
U3035P-502 RF Cable - 2 meter
U3035P-503 RF Cable - 3 meter
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • no image available Software Signal Studio 

    Software Signal Studio

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Soluções e Produtos Relacionados

  • Distribution Networks for PSG Signal Generators 

    Distribution Networks for PSG Signal Generators

    • Multiple PSG operate in a phase locked, coherent mode at a common frequency
    • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source

  • no image available Geradores de funções e formas de ondas arbitrárias 

    Geradores de funções e formas de ondas arbitrárias

    Visão geral: geradores de funções e formas de ondas arbitrárias de 10, 15, 20, 30, 80 e 500 MHz…