Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9071A-XFP Single Acquisition Combined GSM/EDGE Measurement Application, Fixed Perpetual License

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • SCPI-based, high-speed GSM and EDGE measurements - up to 20 times faster than traditional one-button approaches
  • Single acquisition of block of data and combined set of measurements on the collected data; no required measurement switching
  • Combined GSM/EDGE (CGSM/EDGE) with PFER or EEVM; power vs. time (PvT); output RF spectrum (ORFS), marker and harmonics
  • List power step measurement for power level calibration at a single frequency or series of rapidly-stepped frequencies
  • Flexible selection of predefined parameters for easy and customizable measurement setup
  • Supported on MXA and EXA signal analyzers. Currently not compatible with the following options:
    - B40 (40 MHz analysis bandwidth)
    - MPB (microwave preselector bypass)
    - DP2 (digital processor, 2 GB capture memory)
  • License key upgradable; Transportable license available (Option XTP)

Descrição

Option XFP single acquisition combined GSM/EDGE measurement application is a high-speed manufacturing test solution available on X-Series signal analyzers: the MXA and EXA. When testing GSM/EDGE mobile phone transmitters, wireless components (such as power amplifiers), or other wireless modules, as well as low-cost pico/femto cell base stations, the N9071A-XFP measurement application allows manufacturers to make measurements up to 20 times faster than traditional one-button approaches.