Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Create a pulse sequence with up to 2047 independent pulses
  • Individually vary pulse width and spacing
  • Trigger the pulse train with a single event trigger
  • Define the pulse train from either the front panel GUI or a PC spreadsheet
  • Import pulse train patterns as a CSV file
  • Full SCPI commands for easy automation

Descrição

Pulse Sequences Made Easy

Option 320 provides a simple and cost-effective way to generate a wide variety of pulsed RF signals that are often used in radar, communications, tracking and navigation systems. You can easily build a sequence of up to 2047 individual pulses, each with its own unique pulse width and pulse interval.

Typical Application

Radar designers can use Option 320 to simulate realistic signals to test radar receivers under a variety of conditions.

Note: Option 320 requires either Option UNU (pulse modulation) or UNW (narrow pulse modulation).

This option can be added as a product upgrade.