O que você está procurando?
N432A Thermistor Power Meter
The N432A thermistor power meter is an automatic, self-balancing power meter for use with temperature-compensated thermistor mount sensors. The N432A replaces the legacy 432A analog power meter, with enhanced performance and features.
A partir de
HIGHLIGHTS
- Frequency range: 100 kHz to 18 GHz (sensor dependent)
- Dynamic range: -30 dBm to +10 dBm
- High Accuracy (≤ 0.1% ± 0.5 uW), excellent for 1 mW transfer calibration (with 478A-H75/H76)
- Built-in 6.5 digits ADC eliminates the need for external DMM
- Selectable bridge resistance (100/200/300/400 Ω)
- Remote interface flexibility (GPIB, USB, LXI-C)
- Digital color LCD display
Keysight N432A is the replacement for Keysight’s legacy 432A analog thermistor power meter. The single-channel, average RF power meter operates with the Keysight 8478B and 478A thermistor mounts. The N432A-and-thermistor-mount pair is ideal for applications that require high measurement accuracy, particularly in metrology and calibration laboratory environments. The enhanced thermistor power meter comes with a digital color LCD, and a user-friendly front panel interface. Its built-in calibration factor table provides a more convenient and accurate method of storing calibration factors as compared to the old knob-turning approach of the 432A. The N432A is LXI compliant and programmable via GPIB, USB, and LAN.
Interested in a N432A?
Extend the capabilities for your Thermistor Power Meter
Featured Resources for N432A Thermistor Power Meter
Want help or have questions?