Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U9071A GSM/EDGE/Evo Measurement Application for EXT

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXT sequencer

GSM/EDGE Measurements

  • Transmit power and power vs time (PvT) with multi-slot capability
  • Error vector magnitude (EDGE only), and phase and frequency error (GSM only) through polar vector and constellation displays

EDGE Evolution Measurements

  • Normal burst (NB) support: GMSK, 8PSK, 16QAM, and 32QAM
  • High symbol rate (HSR) burst support: QPSK, 8PSK, 16QAM, and 32QAM including spectrally narrow and wide pulse shaping TX filter
  • Auto-detection and synchronization for all modulation formats including mixed slots containing NB and HSR bursts, plus enhanced trigger hold-off setting for stable burst detection

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

Descrição

The U9071A GSM/EDGE measurement application, which also supports EDGE Evolution (EGPR32), is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The EXT's flexible test sequencer allows calibration and verification to be performed by high speed single acquisition and use multiple measurement techniques for faster analysis and breakthrough testing speed.