Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

U1212A-ABA Quick Start Guide in English, Printed
U1212A-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE
U1115A
Bluetooth class 1 (100meter) remote logging display 

Bluetooth class 1 (100meter) remote logging display

U1115A
  • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
  • View readings of up to 4 handheld meters simultaneously
  • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter
U1115A-AB0 Taiwan- Traditional Chinese operating instruction
U1115A-AB1 Korea - Korean operating instruction
U1115A-AB2 China - Simplified Chinese operating instruction
U1115A-ABA Operating Instruction Manual in English, Printed
U1115A-ABD Germany - German operating instruction
U1115A-ABE Spain - Spanish operating instruction
U1115A-ABF France - French operating instruction
U1115A-ABJ Japan - Japanese operating instruction
U1115A-ABP Portugal - Portugese operating instruction
U1115A-ABZ Italy - Italian operating instruction
U1115A-AKT Russia - Russian operating instruction
U1117A
Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi 

Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

U1117A
  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
U1117A-AB0 Taiwan- Traditional Chinese operating instruction
U1117A-AB1 Korea - Korean operating instruction
U1117A-AB2 China - Simplified Chinese operating instruction
U1117A-ABA Operating Instruction Manual in English, Printed
U1117A-ABD Germany - German operating instruction
U1117A-ABE Spain - Spanish operating instruction
U1117A-ABF France - French operating instruction
U1117A-ABJ Japan - Japanese operating instruction
U1117A-ABP Portugal - Portugese operating instruction
U1117A-ABZ Italy - Italian operating instruction
U1117A-AKT Russia - Russian operating instruction
U1118A
Remote connectivity kit (100meter) with U1115A and U1117A 

Remote connectivity kit (100meter) with U1115A and U1117A

U1118A
  • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
  • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
  • Extended measurement distance of up to 100 meters*
  • View readings of up to 4 handheld meters simultaneously
  • 60,000 points interval logging
U1162A
Alligator clip 

Alligator clip

U1162A
Clipes jacaré U1162A
U1163A
Grabbers, SMT 

Grabbers, SMT

U1163A
Pegadores SMT U1163A.
U1164A
Test probes, fine tip 

Test probes, fine tip

U1164A
Pontas de teste com ponta fina U1164A.
U1168B
Test lead kit 

Test lead kit

U1168B
  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A
O U1169A consiste em um par (vermelho e preto) de cabos de teste isolados, um par de pontas de teste com pontas de 19 mm e outro par de pontas de teste com pontas de 4 mm.
U1173B
IR-USB cable, all U1200 series handheld multimeter 

IR-USB cable, all U1200 series handheld multimeter

U1173B
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

U1175A
Soft carrying case 

Soft carrying case

U1175A
  • 85 mm (D) x 120mm (W) x 290 mm (H)
U1176A
LED flash light 

LED flash light

U1176A
Lanterna de LED de 3 polegadas para pontas prova de DMM, aumentando a visibilidade
U1180A
T/C adapter + lead kit, J and K type 

T/C adapter + lead kit, J and K type

U1180A
Adaptador de termopar e kit de cabos para multímetros digitais de mão da série U.
U1181A
Immersion probe type K 

Immersion probe type K

U1181A
Ponta de prova de temperatura de imersão U1181A, para multímetros digitais de mão da série U
U1182A
Surface probe, industrial 

Surface probe, industrial

U1182A
Ponta de prova de temperatura de superfície industrial U1182A, para multímetros digitais de mão da série U
U1183A
Probe, air 

Probe, air

U1183A
Ponta de prova de temperatura do ar U1183A, para multímetros digitais de mão da série U
U1184A
Adaptor, temperature probe 

Adaptor, temperature probe

U1184A
Adaptador de ponta de prova de temperatura U1184A para multímetros digitais de mão da série U
U1185A
Thermocouple (J-type) and adaptor 

Thermocouple (J-type) and adaptor

U1185A
Adaptador de ponta de prova de temperatura e termopar (tipo J) U1185A para multímetros digitais de mão da série U
U1186A
Thermocouple (K-type, 1m) and adapter 

Thermocouple (K-type, 1m) and adapter

U1186A
Adaptador de ponta de prova de temperatura e termopar (tipo K) U1186A para multímetros digitais de mão da série U.
U1187A Thermocouple (K-type, 3.5m) and adapter

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.