Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5106A-FFP Signal Capture, Fixed Perpetual License

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Signal capture characteristics

  • Signal capture memory: 512 Msamples (2 GB) per channel
  • Signal capture bandwidth: up to 40 MHz at RF with PXA/MXA/EXA signal analyzers and 120 MHz at digital I/Q with N5102A digital signal interface module
  • Run the 89600 VSA software in the PXB for signal monitoring or post-processing of the captured I/Q data
  • Reconfigure the PXB software in seconds to replay captured signals

Descrição

Accelerate baseband and RF design verification

With 512 Msample memory and up to 120 MHz bandwidth to verify your design, the PXB enables you to easily capture RF and digital I/Q signals directly from your device, save them to a file, evaluate them in the 89600 vector signal analysis (VSA) software, or post process them in your own simulator or MATLAB®. Reconfigure the PXB in seconds to playback the original or altered recording and apply real-time fading to the signal.

Typical applications

Capture digital I/Q or RF signals from your device at long durations, send them to the VSA software for performance analysis, or post process the captured signals in your simulator or MATLAB.

This option can be added as a product upgrade.