Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N8802A MIPI D-PHY Multilane Trigger and Protocol Decode

Vendido por:

Configuração Típica  

Configuração Típica

N8802A MIPI D-PHY protocol license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Features

  • Perform MIPI D-PHY multilane protocol decode which includes 1, 2, 3 and 4 lane design implementation
  • Set up your scope to show MIPI D-PHY protocol decode in less than 30 seconds
  • Get access to a rich set of integrated software-based protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

Requirements

  • Infiniium 3.10 or higher software revision
  • N8802A MIPI D-PHY Trigger and Protocol Decode (Option 019 on new scope or N5435A-036 for application server license)
     

Descrição

Emerging serial bus standards in the wireless mobile industry have created the need for team to debug and test MIPI D-PHY. Keysight’s 90000A, V-Series, 90000 X-, 90000 Q-, and Z-Series oscilloscopes to offer both compliance and protocol analysis for MIPI D-PHY. The MIPI D-PHY protocol application enables faster and better development of wireless mobile products employing CSI and DSI architectures of the MIPI technology. The protocol analysis application enables teams to quickly move from physical layer to protocol layer measurements and includes software-based triggering.