Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9311X Kit de acessórios de micro-ondas e RF para analisadores de mão e de bancada de baixo custo

Vendido por:

Configuração Típica  

Configuração Típica

N9311X RF and microwave accessory kit for low-cost benchtop and handheld analyzers

  • N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
  • N9311X-500 Retractable whip antenna, 70 to 1000MHz
  • N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz
  • N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz
  • N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz
  • N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz
  • N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz
  • N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz
  • N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz
  • N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-100 Close field probe set, 30 MHz to 3 GHz

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N9311X-100
Close field probe set, 30 MHz to 3 GHz 

Close field probe set, 30 MHz to 3 GHz

N9311X-100
The N9311X Option 100 provides magnetic field probes for detecting radiated emissions from printed circuit boards, modules, components, ICs and sources of electromagnetic interference.
N9311X-201 Precision mechanical calibrator, 3-in-1 OSL, DC to 7 GHz, N(m)
N9311X-500 Retractable whip antenna, 70 to 1000MHz
N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz
N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz
N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz
N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz
N9311X-540 Adapter, Type-N(m) to BNC(f), DC to 2 GHz
N9311X-541 Adapter, Type-N(m) to SMA(f), DC to 12.4 GHz
N9311X-542 Adapter, Type-N(f) to 7/16 DIN(f), DC to 7.5 GHz
N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz
N9311X-544 Adapter, Type-N(f) to 7/16 DIN(m), DC to 7.5 GHz
N9311X-545 Adapter, Type-N(f) to SMA(m), DC to 12.4 GHz
N9311X-546 Adapter, Type-N(f) to Type-N(f), DC to 18 GHz
N9311X-547 Adapter, type-N(m) to 7/16 DIN(f), DC to 7.5 GHz
N9311X-548 Adaptor Type-N(m) 50 Ohm to Type-N (f) 75 Ohm DC to 1 GHz
N9311X-550 Bandpass filter, 814 MHz to 850 MHz, Type-N(f) to Type-N(f), 50 Ohm
N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm
N9311X-552 Bandpass filter, 1707.5 MHz to 1787.5 MHz, Type-N(f) to Type-N(f), 50 Ohm
N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm
N9311X-554 Bandpass filter, 1910 MHz to 1990 MHz, Type-N(f) to Type-N(f), 50 Ohm
N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
N9311X-561 Attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
N9311X-562 Attenuator, 40 dB, 100 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz
N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz
N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz
N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz
N9311X-585 Phase stable cable, type-N(m) to DIN(f), DC to 18 GHz
N9311X-586 Phase stable cable, type-N(m) to N(f), DC to 18 GHz

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz [Descontinuado] 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz [Descontinuado]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9310A Gerador de Sinais de RF, 9 kHz a 3 GHz 

    N9310A Gerador de Sinais de RF, 9 kHz a 3 GHz

    • Up to 3 GHz
    • Base performance: Manufacturing

  • no image available N9320B Analisador de Espectros de RF (BSA), 9 kHz a 3 GHz 

    N9320B Analisador de Espectros de RF (BSA), 9 kHz a 3 GHz

    • Up to 3 GHz
    • Base performance: manufacturing
    • Up to 1 MHz analysis bandwidth
    • Powersuite 1-button power measurements

  • no image available N9340B Analisador de Espectro de RF de Mão (HSA), 3 GHz 

    N9340B Analisador de Espectro de RF de Mão (HSA), 3 GHz

    • 3 GHz
    • Spectrogram display, record, playback
    • Built-in tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • no image available N9342C Analisador de Espectro de Mão (HSA), 7 GHz 

    N9342C Analisador de Espectro de Mão (HSA), 7 GHz

    • 7 GHz
    • Spectrogram display, record, playback
    • Built-in GPS receiver, antenna, tracking generator, VSWR bridge
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • no image available N9344C Analisador de Espectro de Mão (HSA), 20 GHz 

    N9344C Analisador de Espectro de Mão (HSA), 20 GHz

    • 20 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 20 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • no image available N9343C Analisador de Espectro de Mão (HSA), 13,6 GHz 

    N9343C Analisador de Espectro de Mão (HSA), 13,6 GHz

    • 13.6 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 13.6 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs