Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U3051B SerialTek BusXpert Micro/MicroLite SAS/SATA 3G/6G 1 or 2 Port Protocol Analyzer

Status do Produto: Obsoleto
Este produto não se encontra disponível

Principais recursos e especificações

Fast upload and display

  • PCI Express > 550MB/s
  • Enhanced gigabit ethernet > 70MB/s

Accurate capture

  • Native PHY with fast data re-lock
  • Eye-opener front end
  • 2ns timestamp resolution
  • Tunable RX/TX signaling

Intuitive and robust GUI

  • InstaSearch technology
  • Deep triggering (micro only) and filtering
  • Several different views of traffic
  • Exportable to CSV, HTML, XML

Customizable hardware

  • Trace buffer up to 18GB
  • Supports 1.5 / 3.0 / 6.0 Gbps
  • SATA 7-pin connectors
  • Cascadeable up to 2 BusXpert micro platforms.

Descrição

SerialTek’s BusXpert Micro and MicroLite combine all of the hardware and software advantages found on the BusXpert PRO into a highly portable, lower port count analyzer. The Micro and MicroLite supports up to 18GB of trace buffer and up to 2 ports of SAS/SATA or SATA-only recording for speeds up to 6Gb/s. Several different configuration options are available to meet budget requirements and all units are field-upgradeable.