Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N1914A-004 Delete power sensor cable
N1914A-005 Include power sensor cable, 11730A length 5-ft (1.5m)
N1914A-0B1 English language user and installation guide; printed
N1914A-0BF English language programming guide
N1914A-0BW English language service guide, printed
N1914A-101 Dual channel average power meter
N1914A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N1914A-200 Code compatibility for 438A
N1914A-201 Dual channel average power meter with VGA, trigger in/out, 1 front and 1 rear USB port
N1914A-908 Rackmount kit - 1 unit with blank filler included
N1914A-909 Rackmount kit with 2 units side by side
N1914A-A6J ANSI Z540-1-1994 Calibration
N1914A-ABA English language user and programming guide, printed
N1914A-ABJ Japan - Japanese user guide and English programming guide, printed
N1914A-C01 Front calibrator, front sensor
N1914A-C02 Front calibrator, parallel front and rear sensor
N1914A-C03 Rear calibrator, parallel front and rear sensor
11730A
Sensor cable 1.5m/5ft (11730A) 

Sensor cable 1.5m/5ft (11730A)

11730A
The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730B
Sensor cable 3m/10ft (11730B) 

Sensor cable 3m/10ft (11730B)

11730B
The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730C
Sensor cable 6.1m/20ft (11730C) 

Sensor cable 6.1m/20ft (11730C)

11730C
The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730D
Sensor cable 15.2m/50ft (11730D) 

Sensor cable 15.2m/50ft (11730D)

11730D
The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
11730E
Sensor cable 30.5m/100ft (11730E) 

Sensor cable 30.5m/100ft (11730E)

11730E
The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
11730F Sensor cable 61m/200ft (11730F)
34131A
Transit case for half-rack 2U high instruments (e.g., 34401A) 

Transit case for half-rack 2U high instruments (e.g., 34401A)

34131A
A 34131A é uma mala de transporte. Essa resistente mala de material duro é construída com o robusto A.B.S. e possui alças e travas de aço.
34141A Yellow soft carry/operating case
34161A
Accessory pouch for 34401A, 33120/250A, 34970A, 53131A, etc. 

Accessory pouch for 34401A, 33120/250A, 34970A, 53131A, etc.

34161A
A bolsa de Cordura 34161A da Keysight se encaixa no topo dos multímetros 34401A e 34420A, assim como na unidade de comutação e aquisição de dados 34970A.
BV0007B BenchVue Power Meters/Sensors App
E8900-D10 USB read-only licensing dongle - FLEX10
N6902A Code compatibility for 438A
N6902A-1FP Code compatibility for 438A, fixed perpetual license
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
R-D4B-001-L 12-months, node-locked license, KeysightCare software support subscription
R-D4B-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-D4B-004-L 12-months, transportable license, KeysightCare software support subscription
R-D4B-005-L 12-months, USB portable license, KeysightCare software support subscription
R-D5B-001-A Node-locked perpetual license
R-D5B-002-B Floating (single site) perpetual license
R-D5B-004-D Transportable perpetual license
R-D5B-005-E USB portable perpetual license
R-D6B-001-L KeysightCare software support subscription, node-locked - 12 months
R-D6B-002-L KeysightCare software support subscription, floating (single site) -12 months
R-D6B-004-L KeysightCare software support subscription, transportable - 12 months
R-D6B-005-L KeysightCare software support subscription, USB portable - 12 months

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Soluções e Produtos Relacionados

  • no image available Sensores de potência da série N8480 

    Sensores de potência da série N8480

    Visão geral: Os sensores de potência da série N8480 são os mais recentes sensores termopares da Keysight, com excelente precisão de medição, repetibilidade e linearidade.

  • no image available E9320 Sensores de potência média e de pico 

    E9320 Sensores de potência média e de pico

    • Opera com os medidores de potência das séries EPM, EPM-P e P
    • Larguras de banda de vídeo de 300 kHz, 1,5 MHz e 5 MHz (modulação)
    • Medições de potência média e de pico
    • Fatores de calibração armazenados em EEPROM
    • Rápida velocidade de medição com GPIB (até 1.000 leituras/s)

  • no image available Sensores de potência média 

    Sensores de potência média

    • Opera com os medidores de potência das séries EPM, EPM-P e P
    • Sensores com ampla faixa dinâmica (80 dB máximo)
    • Medições precisas de potência média de todos os formatos de modulação
    • Ampla cobertura de frequência de 9 kHz a 18 GHz (opção especial para 24 GHz)
    • Fatores de calibração armazenados em EEPROM

  • no image available Sensores de potência USB 

    Sensores de potência USB

    • Sensores potência USB de ampla faixa dinâmica U2040 da série X
    • Sensores de potência média e de pico USB U2020 da série X
    • Sensores de potência termopar USB U8480 da série X
    • Sensores de potência média USB da série U2000

  • N432A Thermistor Power Meter N432A Thermistor Power Meter 

    N432A Thermistor Power Meter

    • Frequency range: 100 kHz to 18 GHz (sensor dependent)
    • Dynamic range: -30 dBm to +10 dBm
    • High Accuracy (≤ 0.1% ± 0.5 uW), excellent for 1 mW transfer calibration (with 478A-H75/H76)
    • Built-in 6.5 digits ADC