Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5464B USB Protocol Triggering and Decode for Infiniium 9000A and 9000 H-Series

Vendido por:

Configuração Típica  

Configuração Típica

N5464B USB triggering and decode application for Infiniium 9000 series

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Set up your scope to show USB protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.
  • Includes high speed interchip (HSIC) protocol triggering and decode support

Ordering information:

  • Order N5464B for a user-installed license
  • Order Option-005 for a factory-installed license with a new 9000A and 9000 H-Series oscilloscopes
  • Order N5435A, Option-034 for a server-based license

Compatible oscilloscopes:

  • Infiniium 9000A Series (2.5 GHz and 4 GHz models only)
  • Infiniium 9000 H-Series (2 GHz models only)

Descrição

This application includes a suite of configurable protocol-level trigger conditions specific to USB. When serial triggering is selected, the application enables special real-time triggering hardware to ensure that the scope never misses a trigger when armed.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.