Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Limit lines and associated margins quickly and easily help identify whether the device is in PASS or FAIL status
  • Amplitude correction factors allow the analyzer to correct amplitude errors introduced by external devices such as fixtures, filters, and cables
  • Table Editor, Save and Recall functions help set up limit lines and amplitude corrections quickly and free from errors
  • Upgrade EXA software version A.01.74 or older to provide amplitude corrections and limit lines

Descrição

The N9010AK-ALL is only offered as an upgrade for the X-Series signal analyzer software version A.01.74 or older to add amplitude corrections and limit lines capabilities. The amplitude corrections and limit lines are included as standard on newer X-Series signal analyzers (software version A.02.06 or newer)

To learn more about amplitude correction and limit lines, see the demonstration guide.