Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W2638A and W2639A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes

Vendido por:

Configuração Típica  

Configuração Típica

W2637A BGA probe kit, LPDDR x16

  • W2637A-101 BGA probe kit, LPDDR x16 0.8mm, qty 1

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

W2637A-101 BGA probe kit, LPDDR x16 0.8mm, qty 1
W2637A-102 BGA probe kit, LPDDR x16 0.8mm, qty 2
W2637A-104 BGA probe kit, LPDDR x16 0.8mm, qty 4

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • U7233A DDR1 Compliance test application U7233B DDR1 Compliance Test Application 

    U7233B DDR1 Compliance Test Application

    U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

  • U7233A DDR1 Compliance test application U7233A DDR1 Compliance Test Application 

    U7233A DDR1 Compliance Test Application

    U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

  • N5413B N5413C DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes 

    N5413C DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes

    • Compliance testing of clock jitter, electrical and timing measurements (by JEDEC specifications)
    • Comprehensive analysis that automates the complex measurements
    • Unique Read and Write separation techniques with InfiniiScan Zone Qualify trigger
       

  • N5413B N5413B DDR2 and LPDDR2 Compliance Test Application 

    N5413B DDR2 and LPDDR2 Compliance Test Application

    DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes

  • U7231A test application U7231A Aplicação de teste de conformidade DDR3 U7231A para osciloscópio da série Infiniium [Obsoleto] 

    U7231A Aplicação de teste de conformidade DDR3 U7231A para osciloscópio da série Infiniium [Obsoleto]

    Utilize a aplicação de DDR3 para testar, depurar e caracterizar seus designs de DDR3 de forma rápida e fácil.

  • W2631B DDR2 X16 BGA probe for logic analyzer and scope W2631B DDR2 X16 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set 

    W2631B DDR2 X16 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set

    Enables viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series logic analyzer and oscilloscope...

  • Agilent W2633B DDR2 X8 BGA probe for logic analyzer and scope W2633B DDR2 X8 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set 

    W2633B DDR2 X8 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set

    Enables viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series logic analyzer and oscilloscope...

  • W2632A DDR2 BGA probe for logic analyzer and scope W2632A DDR2 X16 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set [Descontinuado] 

    W2632A DDR2 X16 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set [Descontinuado]

    Enables viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series logic analyzer and oscilloscope

  • W2634A DDR2 BGA probe for logic analyzer and scope W2634A DDR2 X8 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set [Descontinuado] 

    W2634A DDR2 X8 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set [Descontinuado]

    Enables viewing of data traffic on industry standard DDR2 DIMMs with the 16900 Series logic analyzer and oscilloscope...

  • W2635A and W2636A DDR3 BGA Probe Adapter W2635A and W2636A DDR3 BGA Probe Adapter 

    W2635A and W2636A DDR3 BGA Probe Adapter

    BGA probe adapter for Infiniium Oscillscopes