Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 2,617

Typical Configuration

N7700A Photonic Application Suite, fixed perpetual License

  • N7700A-100 IL/PDL (Insertion Loss / Polarization Dependent Loss) Measurement Package, fixed perpetual License

Typically Configured Price US$ 2,617

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiber optic instruments, and analyzing measurement results. Many components are free and some can be licensed.

  • N7700A Package Manager: select, install and maintain N7700A software packages
  • Main Package: analyze results in a powerful viewer, save results in viewable format
  • IL Engine: measure insertion loss vs. wavelength with a tunable laser and power meters
  • Fast Spectral Loss Engine: calibrate and adjust devices at repetition rates up to 10x faster than the IL engine using N774x power meters
  • IL&PDL Engine: measure IL and PDL vs. wavelength with the advanced single-sweep Mueller method, also for integrated detector devices
  • The measurement engines can be automated in your application with the COM programming interface
  • Polarization Navigator: use N778x polarization analysis and control instruments
  • Optical Modulation Analyzer software
  • Drivers, firmware, documents, N77xx Viewer: keep equipment and guides up to date

For details, please see the N7700A Brochure, linked above. The swept-wavelength measurement engines now support the new tunable lasers: 81606A, 81607A, 81608A and 81609A.

It’s easy to try it out and get started with your own uses. Start by downloading and installing the small setup program for the Package Manager, which will support installation of the desired software packages. You can also request evaluation licenses if needed.

For easy installation on computers or instruments without internet access, please see the the FAQ in the Technical Support section.

Related Industries & Technologies