Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U1171A Kit de suspensão magnética

Vendido por:

Configuração Típica  

Configuração Típica

U1171A Magnetic hanging kit

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Soluções e Produtos Relacionados

  • Agilent U1242A Handheld Calibration Meter Photo U1242A Handheld Digital Multimeter, 4-digit [Obsoleto] 

    U1242A Handheld Digital Multimeter, 4-digit [Obsoleto]

    [Enhanced by the U1242B model]

  • Agilent U1241A Handheld Digital Multimeter Photo U1241A Multímetro digital de mão, 4 dígitos [Obsoleto] 

    U1241A Multímetro digital de mão, 4 dígitos [Obsoleto]

    [Melhorado pelo modelo U1241B]

  • U1252A Handheld Digital Multimeter U1252A Multímetro digital de mão, 4,5 dígitos [Descontinuado] 

    U1252A Multímetro digital de mão, 4,5 dígitos [Descontinuado]

    [Melhorado pelo modelo U1252B]

  • U1253A Handheld Digital Multimeter U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsoleto] 

    U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsoleto]

    [Enhanced by the U1253B model]

  • U1251A Handheld Digital Multimeter U1251A Handheld Digital Multimeter, 4.5-digit [Obsoleto] 

    U1251A Handheld Digital Multimeter, 4.5-digit [Obsoleto]

    [Enhanced by the U1251B model]

  • U1231A True RMS 6000 Count Handheld Digital Multimeter Basic U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic 

    U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • U1232A True RMS 6000 Count Handheld Digital Multimeter U1232A Handheld Digital Multimeter, 3 ½ Digit 

    U1232A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector U1233A Handheld Digital Multimeter, 3 ½ Digit 

    U1233A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW
    • Non-contact voltage detection, Vsense

  • Agilent U1241B Handheld Digital Multimeter Image U1241B Handheld Digital Multimeter, 4 Digit, Basic 

    U1241B Handheld Digital Multimeter, 4 Digit, Basic

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1242B Handheld Digital Multimeter Image U1242B Handheld Digital Multimeter, 4 Digit 

    U1242B Handheld Digital Multimeter, 4 Digit

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • Harmonic Ratio function
    • Dual and Differential temperature function

  • Agilent U1251B Handheld Digital Multimeter Photo U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic 

    U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic

    • 50,000 counts resolution on dual display
    • Data logging to DMM, PC or mobile device
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1252B Handheld Digital Multimeter Image U1252B Handheld Digital Multimeter, 4 ½ Digit 

    U1252B Handheld Digital Multimeter, 4 ½ Digit

    • 50,000 counts resolution on dual display
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display 

    U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display

    • 50,000 counts resolution on dual display (OLED)
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1272A Handheld Digital Multimeter U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display 

    U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display

    • Razor sharp OLED display
    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode

  • Agilent U1271A Handheld Digital Multimeter U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life

  • no image available U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life