Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

W3633A-001 Quantity of 1 - DDR3 X4/X8 BGA CMD and Data Probe For LA and Scope
W3633A-002 Quantity of 2 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope
W3633A-004 Quantity of 4 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • Agilent E5845A 46-ch ZIF Probe E5845A 46-ch Single-ended ZIF probe for DDR3 x16 DRAM BGA probe connection to 90-pin logic analyzer cable 

    E5845A 46-ch Single-ended ZIF probe for DDR3 x16 DRAM BGA probe connection to 90-pin logic analyzer cable

    Connects to the W3631A DDR3 DRAM BGA probe to enable viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer…

  • no image available W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers 

    W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers

    • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
    • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
    • DDR eye scans and burst scans of DDR4 signals
       

  • DDR3 BGA probe for logic analyzer and scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • B4610A B4661A Memory Analysis Software for Logic Analyzers 

    B4661A Memory Analysis Software for Logic Analyzers

    • DDR3/4 and LPDDR2/3/4 performance analysis
    • DDR and LPDDR compliance violation analysis (covering DDR3/4 and LPDDR/2/3/4)
    • Post-process compliance tool and real-time compliance tool
       

  • no image available U4154B 4 Gb/s State Mode Logic Analyzer Module [Descontinuado] 

    U4154B 4 Gb/s State Mode Logic Analyzer Module [Descontinuado]

    • Two data rate options: 4 Gb/s on 68 ch with 2.5 Gb/s on 132 ch, or 2.8 Gb/s on 68 ch with 1.4 Gb/s on 132 ch
    • Merge up to three U4154B modules
    • Reliable measurements on eye openings as small as 100 ps by 100 mV