Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

Lab scope performance

  • 100 MHz bandwidth
  • 2 analog plus 16 digital channels
  • 2 GSa/s sample rate
  • Standard 8 Mpts MegaZoom III deep memory

Engineered for the best signal visibility

  • 12.1” XGA display with 256 intensity levels shows subtle signal detail
  • Industry’s-fastest uncompromised update rate of up to 100,000 waveforms/sec displays infrequent events

Wide range of application packages

  • Segmented memory
  • PC-based offline analysis and viewing of previously acquired data
  • Power analysis
  • Mask testing

View online videos to see for yourself

Descrição

Keysight’s InfiniiVision MSO7012A, equipped with a 12.1” XGA display, comes in a quiet package that is just 6.5” deep, and weighs only 13 pounds. With the world’s fastest uncompromised update rate, up to 100,000 waveforms per second, see subtle signal detail and infrequent events other scopes miss. A wide range of application packages provide rapid measurement insight.

Need more analog channels or serial decode? Try the MSO7014A

Need more bandwidth? Try the MSO7032A

Need a lower profile instrument? Try the MSO6012A

Check out the large selection of probes

Check out the large selection of accessories

See our wide range of application packages

MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes