Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N9073A W-CDMA/HSPA+ Measurement Application

  • N9073A-1FP W-CDMA Measurement application, fixed perpetual license
  • N9073A-2FP HSDPA/HSUPA measurement application, fixed perpetual license
  • N9073A-3FP HSPA+ Measurement Application, fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9073A-1FP
W-CDMA Measurement application, fixed perpetual license 

W-CDMA Measurement application, fixed perpetual license

N9073A-1FP
Option 1FP allows the W-CDMA application to run in the analyzer.
N9073A-1TP W-CDMA measurement application, transportable perpetual license
N9073A-2FP
HSDPA/HSUPA measurement application, fixed perpetual license 

HSDPA/HSUPA measurement application, fixed perpetual license

N9073A-2FP
Option 2FP allows the HSPA application to run in the analyzer.
N9073A-2TP HSDPA/HSUPA measurement application, transportable perpetual license
N9073A-3FP
HSPA+ Measurement Application, fixed perpetual license 

HSPA+ Measurement Application, fixed perpetual license

N9073A-3FP
Option 3FP allows the HSPA+ application to run in the analyzer.
N9073A-3TP HSPA+ measurement application, transportable perpetual license
N9073A-MEU
Minor enhancement update 

Minor enhancement update

N9073A-MEU
  • Latest enhancements to the W-CDMA/HSPA+ measurement application for X-Series signal analyzers
N9073A-XFP
Single acquisition combined W-CDMA measurement application, fixed perpetual license 

Single acquisition combined W-CDMA measurement application, fixed perpetual license

N9073A-XFP
Option XFP single acquisition combined W-CDMA measurement application is a high-speed manufacturing test solution
N9073A-XTP Single acquisition combined W-CDMA measurement application, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • no image available Aplicações de medição da série X 

    Aplicações de medição da série X

    • Mais de 25 aplicações para analisadores de sinais da série X
    • Celular, conectividade de wireless, vídeo digital e proposta geral
    • um botão de medição
    • Disponível teste gratuito

  • no image available Software VSA 89600 

    Software VSA 89600

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • Signal Studio for 3GPP W-CDMA HSPA E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License [Descontinuado] 

    E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License [Descontinuado]

    • 3GPP Release 5 and 6 
    • Waveform playback mode 
    • Uplink and downlink configuration
    • Single carrier
    • Partially coded signals for component test and fully coded signals for receiver test

Soluções e Produtos Relacionados

  • no image available N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz [Descontinuado] 

    N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz [Descontinuado]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Descontinuado] 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Descontinuado]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz [Descontinuado] 

    N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz [Descontinuado]

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port