Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

  • Upgrade earlier MXA (Serial prefix <4910) with dual-core CPU assembly
  • Easy replacement, customer installable
  • Significant speed enhancements
  • Includes an 80 GB removable solid state drive and a 1000Base-T LAN

Descrição

Option PC2 is an upgrade kit for a dual-core CPU assembly with an 80 GB removable solid state drive imaged with the operating system, the instrument software, and non-instrument-specific alignment files.

Achieve significant speed improvements on existing MXA’s (Serial prefix less than US4910 / MY4910 / SG4910) by upgrading the CPU assembly with Option PC2. The removable solid state drive offers an ideal data sanitization solution for applications in a secure environment. The gigabit ethernet connection offers potential of speed enhancement for data transfer. The specially-designed mechanical configuration allows easy customer installation while ensuring reliability.

Instrument serial number and licensing information are maintained on the instrument. This makes the CPU assembly non-instrument specific.

This option can be added as a product upgrade.