O que você está procurando?
E4981A Medidor de capacitância
The E4981A capacitance meter offers a high-speed with reliable measurements for ceramic capacitor testing in the production lines.
A partir de
Highlights
A New Standard for Ceramic Capacitor Production Tests
The Keysight Technologies, Inc. E4981A capacitance meter provides the best performance for ceramic capacitor manufacturing tests. Offering fast measurement speed and outstanding accuracy, the E4981A is the new standard in this industry.
Measurement Time
- High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)
Basic Accuracy
- Accurate C-D testing: 0.07%, 0.0005
More Features
- 9 Bin Sorting
- 256 Multi-channel correction
- Compatible SCPI command and Handler/Scanner interfaces with the 4268A and 4288A
- Test signal level compensation for high value ceramic capacitor tests
- Versatile PC connectivity (LAN, USB and GPIB)
A Complete Solution that Replaces the 4268A and 4288A
- Fast measurement speed – 2 ms (From trigger to EOM at 1 MHz)
- Accurate and repeatable measurements, even small capacitance can be measured.
- Wide measurement range from small to large capacitance 0 F to 2.0 mF
- (0 F to 1.5 nF/1 MHz)
- (68 pF to 200 nF/1 kHz)
- (6.8 nF to 2 mF/120 Hz)
- (0 F to 1.5 nF/1 MHz)
- Compatibility with the 4268A and 4288A
- SCPI commands
- Handler I/F
- Scanner I/F
- SCPI commands
- Enhanced functions for production test
- Enhanced contact failure detections
- Synchronous source
- Frequency shift (±1%, ±2%) at 1 MHz
- Faster data transfer
- Enhanced contact failure detections
The E4981A capacitance meter offers a high-speed with reliable measurements for ceramic capacitor testing in the production lines. The E4981A realizes the measurement capabilities of capacitance from small to large values with accurate measurements. The E4981A capacitance meter contributes improvements of the test throughput, while attaining excellent component quality for ceramic capacitor testing.
Product Update: E4981B Capacitance Meter is the replacement product of E4981A and E4981A will be discontinued on Dec.1, 2024.
Principais especificações
Standard Configurations
Measurement Time
- High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)
Basic Accuracy
- Accurate C-D testing: 0.07%, 0.0005
More Features
- 9 Bin Sorting
- 256 Multi-channel correction
- Compatible SCPI command and Handler/Scanner interfaces with the 4268A and 4288A
- Test signal level compensation for high value ceramic capacitor tests
- Versatile PC connectivity (LAN, USB and GPIB)
Interested in an E4981A?
Extend The Capabilities For Your Capacitance Meter
Featured Resources for E4981A Capacitance Meter
Related Products
Capacitance Meter FAQ
Want help or have questions?