Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N5322A Extended Interface Module for PCIe Active State Power Management (ASPM) testing

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Industry’s Fastest Lock Time in a Protocol Analyzer; Power Management Testing (ASPM) for PCIe 2.0®

  • Reliable data capture exiting L0s and L1, with the industry’s fastest lock time of 11 fast training sequences (typical)
  • The extended interface module supports all existing Gen2 probes; including Midbus 2.0, slot interposer 2,0 and flying lead probe 2.0.

Descrição

The N5322A Extended Interface Module provides Industry´s Fastest Lock Time in a Protocol Analyzer to Support Active State Power Management (ASPM) Capture and Analysis for PCIe 2.0

ASPM is a key strategy used in the industry to reduce power consumption in electronic devices. Power saving and management is critical for mobile devices, as this leads to longer battery life. However, power saving and management is becoming more important even in data-center devices -- such as servers, storage and networking equipment -- driven by the increasing costs of energy and environmental considerations. This trend will drive more stringent design and test requirements in device manufacturing for ASPM. Keysight’s extended interface module is designed to simplify the testing of ASPM.

The extended interface module is optional, allowing a manufacturer to purchase it when ASPM testing becomes important to its business. This flexibility makes deploying the extended interface module more cost-effective. In addition, the extended interface module fits into the same frame as the protocol analyzer modules and supports all existing Keysight PCIe 2.0 probes, including Mid-bus 2.0, Slot Interposer and Flying Lead probe 2.0. Thus, the extended interface module provides industry-leading lock times for all probe types while protecting investment and adding value to any Keysight analyzer or probes.

PCI Express and PCIe are registered trademarks of PCI-SIG.