Perform accurate and repeatable measurements on SMD size of (0.4L ± 0.02) x (0.2W ± 0.02) x (0.11H to 0.22)

HIGHLIGHTS

The 16196D surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results – reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement – now with the 16196 series, it’s easy to perform accurate and repeatable measurements.

Applicable device sizes of the 16196 series
Model Size code Specification of size L x W x H (mm)
16196A 0603 (inch) / 1608 (mm) (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95)
16196B 0402 (inch) / 1005 (mm) (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6)
16196C 0201 (inch) / 0603 (mm) (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33)
16196D 01005 (inch) / 0402 (mm) (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22)

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
 

 

Extend the Capabilities of Your Product

Want help or have questions?