Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N8481A Power Sensor - Thermocouple, average, 10MHz to 18GHz

  • N8481A-100 Type-N (m) connector
  • N8481A-STD Standard option, -35dBm to +20dBm
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N8481A-0B1 English language operating and service guide, printed
N8481A-100 Type-N (m) connector
N8481A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N8481A-200 APC-7 connector
N8481A-A6J ANSI Z540-1-1994 Calibration
N8481A-ABJ Japan - Japanese operating and service guide, printed
N8481A-CFT Cal factor option, -30dBm to +20dBm
N8481A-H02 DC coupled sensor 10MHz - 18GHz, -35dBm to +20dBm
N8481A-H84 Avr pwr,10MHz-18GHz with 1GHz steps,-35dBm to +20dBm,N-type,std lab cal
N8481A-STD Standard option, -35dBm to +20dBm
11730A
Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

11730A
The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730B
Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

Power Sensor and SNS Noise Source Cables (3 m/10 feet)

11730B
The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730C
Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

11730C
The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D
The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E
The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available Medidores de potência da série EPM e EPM-P 

    Medidores de potência da série EPM e EPM-P

    Visão geral: Os medidores de potência EPM fornecem medições de potência média e CW. Os medidores de potência EPM-P fornecem medições de potência de pico, média, razão pico-média e com gate temporal.

  • no image available Medidores de potência da série P 

    Medidores de potência da série P

    Visão geral: Os medidores de potência da série P da Keysight proporcionam banda larga (30 MHz de largura de banda de vídeo) de pico, média, razão pico-média, potência máxima, potência mínima, tempo de subida, tempo de descida e medições estatísticas.