Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E5092A Configurable Multiport Test Set

Vendido por:
  • Keysight - Tempo estimado de entrega 6 Semanas

Configuração Típica  

Configuração Típica

E5092A Configurable Multiport Test Set

  • E5092A-08C Cables and adaptors for the E5071C option 44x/48x
  • E5092A-020 20GHz Switching Test Set, up to 22-port extension / up to 10 full crossbar capability
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Frequency range 50 MHz to 20 GHz
  • Up to 10-port full crossbar measurement or maximum 22-port measurement capability
  • Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A)
  • Extremely fast switching speed optimized for the ENA
  • Temperature control function for superior measurement stability
  • Internal DC sources for controlling an active multiport DUT
  • Measurement Wizard Assistant (MWA) software

Descrição

The E5092A configurable multiport test set, combined with the 4-port ENA Network Analyzer (E5070B/E5071B/E5071C/E5080A), offers a complete multiport solution up to 20 GHz for a wide range of R&D and manufacturing measurement applications. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices. The test set offers flexible configuration capability that enables customization of switch matrix depending on required applications. The E5092A can be used with the Measurement Wizard Assistant (MWA) software (E5080A-790, E5071C-790, E5070B/71B-790) that simplify complex multiport test setup and increase the efficiency of a test station and measurement productivity.

View: Application Note - Comprehensive Multiport Solution for the ENA Network Analyzer

View: E5092A FAQ