Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Softwares relacionados a este produto

  • no image available Aplicações de medição da série X 

    Aplicações de medição da série X

    • Mais de 25 aplicações para analisadores de sinais da série X
    • Celular, conectividade de wireless, vídeo digital e proposta geral
    • um botão de medição
    • Disponível teste gratuito

  • no image available Software VSA 89600 

    Software VSA 89600

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

Soluções e Produtos Relacionados

  • no image available N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz [Descontinuado] 

    N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz [Descontinuado]

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Descontinuado] 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz [Descontinuado]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz [Descontinuado] 

    N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz [Descontinuado]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

Tecnologias e Mercados Relacionados