Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8902A Former Product Number

Status do Produto: Obsoleto
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

E8902A Image

Note: Model number E8902A has been discontinued; however, the Layout feature/capability is now included in the W2321 Layout Element

The information below is provided for reference only.

The E8902 Layout product is a comprehensive physical design environment specifically geared for high-frequency circuit development. It accelerates the design process by uniquely combining standard and advanced layout editing features with many of the RF/Microwave technologies integrated in the Advanced Design System (ADS). The software is predominately used in the development of MMIC, RFIC, RF Module, and PCB layouts.

Product Highlights:

  • Fully-integrated high-frequency physical design environment
  • Extensive and complete set of standard and advanced editing features
  • Layout Components bring physical effects directly into the schematic and its associated simulations
  • Sychronization engine automatically generates updated layouts from schematic
  • Add-on engines provide fully-integrated:
    -2.5D EM simulation
    -EM Optimization and visualization
    -Design rule checker (DRC)
  • User-defined environment customization
  • Support of industry standard file formats including: GDSII, DXF, Gerber
  • Layout based design initiation and simulation

E8902A Image

Product Description:
High-Frequency Physical Design Environment:
ADS Layout provides a comprehensive high-frequency physical design environment for engineers looking to complete their designs in a unified front-to-back flow.

Layout/Schematic Design Synchronization:
ADS Layout allows the user to select components for placement from a graphical palette of simulation models.

Layout Components:
Layout Components is a new concept that breaks down the barriers between the electrical and physical analysis domains.

Graphical Cell Compiler:
The Graphical Cell Compiler is a productivity enhancing tool that is included as part of Layout.