Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E5610A Former Product Number

Status do Produto: Obsoleto
Este produto não se encontra disponível

Descrição

E5610 Image

Note: Model number E5610 has been discontinued; however, the Passive Circuit DesignGuide feature/capability is now included in the W2200 Advanced Design System (ADS) Core.

The information below is provided for reference only.

Passive Circuit DesignGuide provides you with synthesis and analysis of commonly used microstrip components familiar to microwave designers, such as branch-line couplers, Wilkinson dividers, coupled line filters, quarter-wave matching networks and lumped-element matching networks. It allows you to design, simulate and optimize passive circuit components quickly and easily. The DesignGuide contains SmartComponents, which includes couplers, filters, power dividers, matching networks and reactive elements. It also contains automated assistants for the design, simulation, optimization, and performance analysis of passive microstrip structures. The automation assistant includes design and simulation assistants, optimization assistant and data display of specifications. Over 45 parameterized Components are available in which schematics are synthesized with correct layout.