Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Performance Characteristics

  • 2 to 64 tones
  • 100 Hz to 80 MHz frequency spacing
  • Fixed or random tone phase

Other Features

  • Internal software application built-in to signal generator firmware

Descrição

Accurate Multitone and Two-Tone Signal Generation

Option 430 on Keysight MXG ATE vector signal generator enables generation of multitone and two-tone signals using the MXG ATE. Use the internal baseband generator to create signals with up to 64 tones and excellent intermodulation distortion (IMD) performance.

Typical Application

Multitone and two-tone test signals are recommended for characterization of components and receivers for communications systems. Use these signals to measure the intermodulation distortion of nonlinear devices such as amplifiers and mixers.

This option can be added as a product upgrade.