Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8828L Former Product Number

Status do Produto: Obsoleto
Este produto não se encontra disponível

Descrição

E8828A Image

Note: Model number E8828A has been discontinued; however, the Toolkit feature/capability is now included in the W2302 Transient Convolution Element.

The information below is provided for reference only.

Key Features:

  • Transmitter jitter decomposition using proven EZJIT Plus algorithm from Keysight instruments
  • Visualize jitter in eye diagram in the Advanced Design System (ADS) data display
  • Co-simulation with HSPICE from Synopsys inside the ADS environment

The E8828A Verification Toolkit identifies and analyzes sources of performance-degrading jitter in multi-gigabit communication link designs. It helps designers find and remove the causes of jitter before hardware prototyping begins, eliminating costly redesign later in the development cycle.

The Verification Toolkit features powerful transmitter jitter decomposition capabilities and provides excellent correlation between simulated and measured jitter components and BER measurements. The jitter algorithm in ADS is based on and is verified against the patented EZJIT Plus algorithm used in Keysight’s test and measurement instruments.

Additional Capability

High Frequency SPICE natively supports unencrypted HSPICE netlists, and all SPICE dialects encrypted with the ADS encryption key. Verification Toolkits add support for HSPICE netlists encrypted with the Synopsys HSPICE encryption key, through co-simulation with HSPICE itself.

ADS Signal Integrity Verification Toolkit

Note that the bit error rate (BER) is also calculated and displayed as a bathtub plot in the image above. The capability is based on patented EZJIT Plus technology, which was developed and verified in Keysight’s real-time oscilloscopes. For more information about EZJIT Plus for Keysight Oscilloscopes, refer to EZJIT Plus and EZJIT Jitter Analysis.