Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8890A Former Product Number

Status do Produto: Obsoleto
Este produto não se encontra disponível

Descrição

E8890A Image

Note: Model number E8890A has been discontinued; however, the Analog Model Development Kit feature/capability is now included in the W2300 Harmonic Balance Element.

The information below is provided for reference only.

E8890A Analog Model Development Kit allows creation of custom circuit and system ANSI C-code element models, which are compiled and linked to Advanced Design System.

Product Highlights:

  • Improved and user-friendly ANSI C allows creation and compiling of custom C code circuit models, resulting in faster simulation time.

Product Description:
E8890A Analog Model Development Kit allows you to create your own circuit and system element models, compile them, and link them into Advanced Design System (ADS).

Written in ANSI C code, these elements can be used in linear, nonlinear, circuit envelope, transient, and convolution circuit simulations. Models can now be created by simply specifying the symbol (which defines the number of ports) and parameters.

The interface then automatically builds the C and schematic interface code (AEL) necessary to incorporate your model into the Design Environment.

Simply add your C-code model in the template, compile, and then you are ready to use the model in your design.

The interface also supports Series IV Senior nonlinear models with little or no modification.