Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E8824A Former Product Number

Status do Produto: Obsoleto
Este produto não se encontra disponível

Descrição

E8824A Image

Note: Model number E8824A has been discontinued; however, the Statistical Design feature/capability is now included in the W2200 Advanced Design System (ADS) Core.

The information below is provided for reference only.

E8824A Statistical Design Package provides designers with Optimization, Sensitivity Analysis, Yield, Yield Optimization (also known as Design Centering), Design of Experiments (DOE), and Yield Sensitivity Histograms. These tools combine to provide the designer with added design insight, and help to eliminate manufacturing process variation surprises, and maximize product yield.

Powerful data display commands allow the creation of many useful statistical plots and histograms.

Product Highlights:

  • Automatic normalization of the Sensitivity analysis output. The output sensitivities of different types of selected components in a design can be normalized with respect to each other. This allows for accurate and instantaneous determination of the elements sensitivities on a design that contains various types of elements with different ranges of values such as Kohm, picofarad, micro meter, etc.
  • Final Analysis parameter allows the user to have another analysis run after an optimization run is finished. This convenient feature allows easy analysis sequencing after circuit optimization is complete
  • Analyzes and optimizes manufacturing yield prior to production
  • Enables designers to compensate for unavoidable component variations
  • Provides designers with a clear insight on the robustness of their designs and identify Red-X components that must be controlled for better production yield
  • Accommodates post-production tuning by analyzing and predicting production yields for designs that employ tunable elements
  • Offers powerful data display capabilities for the creation of easily viewed statistical yield plots, and sensitivity histograms, with post-processing analysis and automatic update
  • Offers an Enhanced Optimization Output Controller that allows designers to easily create and optimize complex circuits by sweeping or programming the design optimization steps
  • Includes Sensitivity analysis and a full Design of Experiment (DOE) package, with all supporting plots, allowing designers to obtain complete design insight
  • Allows designers to perform Mismatch Models and Correlation Analysis for any kind of distribution, including Log Normal distribution, which is heavily used in RFIC design.

E8824A Image

Product Description:
E8824A Statistical Design provides a solution for any designer faced with the challenge of designing products for efficient production. For low volume production, this product ensures product robustness and reliability. In high volume production applications it will help increase yields and reduce costs.

This package provides designers with a new design process which takes advantage of automated Optimization, Yield analysis, Yield Optimization (also known as Design Centering), Sensitivity analysis, and the many other advanced statistical tools described below.