Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

E4368A Configured E4360A SAS Mainframe with 2 E4362A Modules

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 2 x E4362A-ATO Solar Array Simulator DC Module 0-130V, 5.0A, 600W
  • E4360A-908 Rackmount Kit

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Descrição

The E4368A is a preconfigured solar array simulator consisting of 1 E4360A mainframe and 2 E4362A modules. It is shipped as fully tested and assembled dual output solar array simulator. The Keysight E4362A is a 600W solar array simulator DC power module that simulates the output characteristics of a solar array. The E4361A is primarily a current source with very low output capacitance. It offers fast I-V curve changes allowing you to accurately simulate the output of different solar arrays under various environmental conditions (ex. temperature, age, eclipse, spin etc.).

Additionally, the E4360A SAS mainframe saves valuable rack space with its 2U high size. LAN, USB, and GPIB interfaces are standard. To simplify test system software development, the 14360A System Control Tool software package is shipped free with every E4360A SAS mainframe. This software simplifies the programming and control of multiple SASs. It allows a single function call to setup and control up to 100 E4360 outputs in a SAS system. Learn about all the new capabilities for Keysight 14360A System Control Tools Software.

The E4360 SAS is available as a standalone off-the-shelf instrument and is also available from Keysight integrated into a full turn key solar array simulator system configured to your exact specification with all the instruments and the software integrated and installed.
Learn more about the Keysight Solar Array Simulator Turn Key System

Overview of the E4360 Modular Solar Array Simulators Overview of the E4360 Modular Solar Array Simulators