Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Descrição

Note: Model number 85199E has been discontinued; however, the feature/capability is now included in the W8520EP/ET.

The information below is provided for reference only.

The 85199E AC Measurement Drivers enable IC-CAP to control the following instruments. Drivers for instruments which are no longer available from Keysight are functional, but are no longer supported by Keysight.

Instruments Currently Available from Keysight

Instrument Driver Frequency Range
  Keysight E8361A PNA 10 MHz to 67 GHz
  Keysight 8362B/C PNA 10 MHz to 20 GHz
  Keysight E8363B/C PNA Series 10 MHz to 40 GHz
  Keysight E8364B/C PNA Series 10 MHz to 50 GHz
  Keysight N5250A PNA mmWave Series 10 MHz to 110 GHz
  Keysight E5071C ENA Network Analyzer 9 KHz to 8.5 GHz
300 KHz to 20 GHz

Instruments No Longer Available from Keysight

  • Keysight 3577 Network Analyzer
  • Keysight 8510 Network Analyzer
  • Keysight 8702, 8719, 8720, 8722 Network Analyzers
  • Keysight 8753 Network Analyzer
  • Keysight E8356A, E8357A, E8358A Network Analyzer
  • Keysight E8801A, E8802A, E8803A Network Analyzers