Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:


Contate um especialista

Nenhum substituto foi encontrado para esse produto.


Note: Model number 85199C has been discontinued; however, the feature/capability is now included in the W8520EP/ET.

The information below is provided for reference only.

The 85199C LCRZ Measurement Drivers enable IC-CAP to control the following instruments. Drivers for instruments which are no longer available from Keysight are functional, but are no longer supported by Keysight.

Instruments Currently Available from Keysight

Instrument Driver Frequency Range
  Keysight Precision LCR Meter 20 Hz to 2 MHz
  Keysight Precision Impedance Analyzer 40Hz to 110MHz
1MHz Resolution
  Keysight RF Impedance/Material Analyzer 1MHz to 3GHz
  Keysight Precision LCR Meter 75KHz to 30MHz

Instruments No Longer Available from Keysight

  • Keysight 4194 Impedance Analyzer
  • Keysight 4271 1 MHz digital capacitance meter
  • Keysight 4275 multi-frequency LCR meter
  • Keysight 4280 2 MHz capacitance meter
  • Keysight 4284 LCR Meter