Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

86122A Multi-Wavelength Meter

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Maximum Number of Laser Lines Input: 1000
  • Wavelength Range: 1270 – 1650 nm (182 to 236 THz)
  • Wavelength Absolute Accuracy: ±0.2 ppm (±0.3 pm at 1550 nm and 1310 nm) for laser lines separated by ≥10 GHz

Descrição

Keysight's Multi-Wavelength Meter 86122A is the right, instrument to efficiently develop, manufacture and verify optical components for next generation high-speed applications, especially systems equipped with tunable transmitter laser.

Features:

  • Wavelength scan in less than 0.5sec
  • Wavelength accuracy: ± 0.3 pm
  • High Laser Input power: 10dBm (18dBm - Safe Input level)
  • Advanced built-in measurement applications (Drift, OSNR, Data Logging, FP Laser Characterization)
  • Built-in HeNe laser wavelength standard

Benefits:

  • The fast wavelength scan allows you to double the speed of characterizing optical devices versus wavelength.
  • The wavelength accuracy gives you the certainty of accurate channel characterization in dense WDM systems, to detect channel's wavelength shift and crosstalk between adjacent channels.
  • Enables you to test transmitter without additional connections and instruments (e.g. attenuator).
  • The built-in applications allow smart stand-alone test stations, which reduces footprint requirements and costly test procedure development.
  • The built-in HeNe guarantees an accurate absolute wavelength measurement real-time determined against the standard anytime and ensures accurate and reproducible experimental results.