Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4851A MIPI D-PHY Digital Acquisition Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

State Analysis for MIPI D-PHY Compliant Devices

  • Maximum acquisition speed: 800 Mbps
  • Voltage level support: Low power and high speed voltage
  • Protocol support: DSI (Display Serial Interface), CSI-2 (Camera Serial Interface)
  • 1 or 2 lane support

Monitor Device and System Operation

  • Real-time acquisition of MIPI D-PHY traffic with hierarchical trace displaying capabilities
  • Tracks bus mode changes and bi-directional communication
  • CSI-2 and DSI Protocol Decoder and Packet Viewer
  • Triggers on protocol-specific packets, specific bits within a packet, and protocol violations

Additional Capabilities

  • LEDs show MIPI D-PHY bus status and error conditions
  • Multiple probing solutions, including flying leads and soft touch
  • Supports up to 2048 bits for user-defined payload
  • Customize MIPI D-PHY protocol decoding with B4641A Protocol Development Kit

Configuration Considerations

Descrição

Golden Moustrap Award - finalist

The N4851A MIPI D-PHY acquisition probe and N4861A MIPI D-PHY stimulus probe enable users to perform real-time digital serial analysis and generate real-time digital serial stimulus of the MIPI D-PHY interface.

Both probes support the CSI-2 (Camera Serial interface) and DSI (Display Serial Interface), enabling users to comprehensively characterize the behavior of controllers as well as display or camera devices.

The Keysight Technologies N4851A acquisition probe and the N4861A stimulus probe operate in conjunction with Keysight 16800 and 16900 Series logic analyzers to provide the digital serial stimulus and acquisition capabilities required to independently debug and test MIPI D-PHY components , or integrate your MIPI D-PHY based mobile designs.