Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Soluções e Produtos Relacionados

  • N5391A_low-speed N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series 

    N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series

    The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

  • Infiniium 8000 Series Windows-Based Oscilloscopes [Descontinuado] 

    Infiniium 8000 Series Windows-Based Oscilloscopes [Descontinuado]

    • 600 MHz to 1 GHz
    • 4 MSO and DSO models
    • 8-inch display
    • 4 GSa/s sample rate
    • Broad portfolio of application software available

  • N5392B oerformance validation N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado] 

    N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Descontinuado]

    The N5392A Ethernet Electrical Performance Validation and Conformance Software provides easy and accurate Ethernet design validation and debug

  • U7233A DDR1 Compliance test application U7233B DDR1 Compliance Test Application 

    U7233B DDR1 Compliance Test Application

    U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

  • U7233A DDR1 Compliance test application U7233A DDR1 Compliance Test Application 

    U7233A DDR1 Compliance Test Application

    U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.